IESNA:LM-63-2002
[TEST]P1056007
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S350D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]585
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
418.5 414.4 413.1 409.8 404.9 399.2 392.2 384 375.4 365.1
354 342.6 329.8 316.7 303.2 289.2 274.9 260.9 244.9 230.6
215 199.4 184.2 168.2 152.6 136.6 120.6 104.6 88.2 72.6
57.4 42.7 29.1 16.8 6.2 0 0
418.5 419.3 416.4 411.1 403.7 395.1 384 372.1 359 344.2
329.4 313.4 296.6 279.4 261.3 243.3 224.8 206.4 187.9 169.8
150.6 132.5 114.5 96.4 78.8 61.9 46.4 31.6 19.3 9.8
6.2 3.3 1.2 0.4 0 0 0
418.5 415.2 409.4 400.8 388.9 374.6 358.6 340.9 321.6 300.7
279.4 256.8 234.3 210.9 187.9 165.7 143.2 121.8 100.9 80.8
62.8 45.9 30.4 16.4 8.2 6.6 4.5 2.9 1.6 0.8
0.4 0.4 0 0 0 0 0
418.5 415.6 407.4 395.5 379.9 361.4 341.7 318.8 294.1 268.3
242.5 216.2 189.5 164.9 139.9 116.1 93.5 72.2 53.7 36.5
21.3 9.4 7 5.3 4.1 2.5 1.6 0.8 0.4 0.4
0.4 0.4 0 0 0 0 0
418.5 416 409 395.9 378.7 358.6 336.4 312.2 285.9 258
230.2 201.8 174.8 148.5 123.1 98.9 76.7 56.6 39 23
9.8 7.4 5.7 4.1 2.9 1.6 1.2 0.4 0.4 0.4
0 0 0 0 0 0 0
